[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Conector macho, 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 7 polos; Brida de paso; 4,00 mm²; gris", "description" : "<h2>Male connector, 769 Series, operating tool</h2><br/><br/>This male connector (item number 769-607/004-000) simplifies electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Conductors can only be connected to this male connector if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to seven potentials / seven poles can be connected to this terminal strip using seven clamping points. The gray housing is made of polyamide (PA66) for insulation. This male connector/plug is operated with an operating tool. The front-entry wiring allows you to connect copper conductors.<br/>", "mpn" : "769-607/004-000", "sku" : "769-607/004-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-11470492-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg3NXxpbWFnZS9qcGVnfGFERmxMMmcyTUM4eE16azBPRFF4TWpFd01EWXpPQzh5TURCZk1URTBOekEwT1RKZlJFVXVhbkJufGZkNTgxYTNiYTM5NDAzMzI2YjZhYzQ0MTA3ODUyYjZlNGM0OTk5MWIwNzFmYTQzNWYwMzdkNWNkOTQ0ZTg2Nzg", "gtin13" : "4066966383942", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/conector-macho-1-conductor/p/769-607_004-000" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]