[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector macho, 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 8 polos; Montaje en carril DIN-35/panel; Tetones de anclaje; 4,00 mm²; gris",
"description" : "<h2>Male connector, 769 Series, gray</h2><br/><br/>This male connector (item number 769-608/001-000) is designed for seamless electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Our pluggable rail-mount terminal block is rated for 500 V and is designed for use with a rated current of up to 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this male connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. This male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². You can connect eight potentials / eight poles using the eight clamping points. The gray housing is made of polyamide (PA66) for insulation. This male connector/plug is operated with an operating tool. The front-entry wiring means you can connect copper conductors.<br/>",
"mpn" : "769-608/001-000",
"sku" : "769-608/001-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11470513-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk3NXxpbWFnZS9qcGVnfGFESXhMMmhtWkM4eE16azBPREl4TVRneU1qWXlNaTh5TURCZk1URTBOekExTVROZlJFVXVhbkJufGViYTE1OWUwYjQ3ZTA2MDA2Y2E5M2YwMmMyYWIxOGIzNDkxYzdhNDc3ZjNlNTE1N2FmNzcxZDllOTM5ZDBhZWQ",
"gtin13" : "4044918522106",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-macho-1-conductor/p/769-608_001-000"
}