[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector macho, 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 8 polos; Brida de paso; 4,00 mm²; gris",
"description" : "<h2>Male connector, 769 Series, CAGE CLAMP®</h2><br/><br/>Enjoy effortless electrical installations with this male connector (item number 769-608/004-000). Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Conductors should only be connected to this male connector if their strip length is between 8 mm and 9 mm. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a dependable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². There are eight clamping points available for connecting eight different potentials / eight poles. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. The front-entry wiring makes it possible to connect copper conductors.<br/>",
"mpn" : "769-608/004-000",
"sku" : "769-608/004-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11470527-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk3OXxpbWFnZS9qcGVnfGFHSXdMMmhoTWk4eE16azBPREkzTURJeE5URTVPQzh5TURCZk1URTBOekExTWpkZlJFVXVhbkJufDdiMTgxZTNlOGEyMzA2ZWViZDk4ZjJiNjM2MWEyMjEyZjZiZmVjZDY3ZjEwZmZiZDYxZTQxYTM4MzBjZGIxYWM",
"gtin13" : "4044918521406",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-macho-1-conductor/p/769-608_004-000"
}