[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector macho, 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 8 polos; Brida encastrable; 4,00 mm²; gris",
"description" : "<h2>Male connector, 769 Series, CAGE CLAMP®</h2><br/><br/>Our male connector (item number 769-608/006-000) ensures effortless electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Conductors can only be connected to this male connector if their strip length is between 8 mm and 9 mm. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. The dimensions are 54.3 x 30 x 41.7 mm (width x height x depth). Depending on the conductor type, this male connector is ideal for conductor cross sections ranging from 0.08 mm² to 4 mm². Eight potentials can connect eight poles using the eight clamping points The gray housing is made of polyamide (PA66) for insulation. This male connector/plug is operated with an operating tool. You can connect copper conductors via side-entry wiring.<br/>",
"mpn" : "769-608/006-000",
"sku" : "769-608/006-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000b0003502e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDEwfGltYWdlL2pwZWd8YUdOakwyaGtaUzh4TkRZNE1qQTJORGszTnprMU1DOHlNREJmTURJd01EQXdNR0l3TURBek5UQXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGJkZTg4MWFiMTc2YTg1NWEyMDBmNjU4MmU3YjIxMjYzZTM2YjIzZjhiODg4ZGQwZGJlNWU4YjEyODQ5OWI0ZDE",
"gtin13" : "4045454917050",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-macho-1-conductor/p/769-608_006-000"
}