[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector macho, 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 9 polos; Brida de paso; 4,00 mm²; gris",
"description" : "<h2>Male connector, 769 Series, CAGE CLAMP®</h2><br/><br/>Enjoy error-free electrical installations with this male connector (item number 769-609/004-000). Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 32 A. Conductors should only be connected to this male connector if their strip length is between 8 mm and 9 mm. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the type of conductor, this male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Nine potentials can connect nine poles using the nine clamping points The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. The front-entry wiring means you can connect copper conductors.<br/>",
"mpn" : "769-609/004-000",
"sku" : "769-609/004-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11470562-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk2OHxpbWFnZS9qcGVnfGFEUm1MMmhoWVM4eE16azBPRE13TVRnd016VTFNQzh5TURCZk1URTBOekExTmpKZlJFVXVhbkJufDhkNWMxMmI4Y2UyN2ZiMWQ0M2Y5N2IyNDAxNmE0OTcyYTY3ZWQ5ZGZhY2ZlNDkxOTZiMGUyOTVlZWRjNWQ5ODU",
"gtin13" : "4066966386172",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-macho-1-conductor/p/769-609_004-000"
}