[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector macho, 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 11 polos; Montaje en carril DIN-35/panel; Tetones de anclaje; 4,00 mm²; gris",
"description" : "<h2>Male connector, 769 Series, gray</h2><br/><br/>Error-free electrical installations are guaranteed with this male connector (item number 769-611/001-000). Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed for use with a rated current of up to 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this male connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the conductor type, this male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². There are eleven clamping points available for connecting eleven different potentials / eleven poles. The gray housing is made of polyamide (PA66) for insulation. This male connector/plug is operated with an operating tool. The front-entry wiring makes it possible to connect copper conductors.<br/>",
"mpn" : "769-611/001-000",
"sku" : "769-611/001-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11470612-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODIzNXxpbWFnZS9qcGVnfGFESXdMMmd6TkM4eE16azBPREk0TURRek9EZ3hOQzh5TURCZk1URTBOekEyTVRKZlJFVXVhbkJufDU5YjBlMmZmNWUwNWU2ODA3MjQ0ZGY3Njg2YTU4YTVmMzI0MTNiMjAyMDNiYjJkYzZmOTBkMmVmZjQwOTNlNTY",
"gtin13" : "4044918522144",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-macho-1-conductor/p/769-611_001-000"
}