[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Conector macho, 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 12 polos; Brida de sujeción; 4,00 mm²; gris", "description" : "<h2>Male connector, 769 Series, gray</h2><br/><br/>Seamless electrical installations are guaranteed with this male connector (item number 769-612/002-000). Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this male connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our trusted universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. Depending on the type of conductor, this male connector is ideal for conductor cross sections ranging from 0.08 mm² to 4 mm². There are twelve clamping points available that you can use to connect twelve different potentials / twelve poles. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. The front-entry wiring allows you to connect copper conductors.<br/>", "mpn" : "769-612/002-000", "sku" : "769-612/002-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-11470647-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODgzM3xpbWFnZS9qcGVnfGFHUTJMMmc1TWk4eE16azBPREl5TXpReU1qUTVOQzh5TURCZk1URTBOekEyTkRkZlJFVXVhbkJufDM0ZGVjNzNmMzRiOWE5NzJiY2QzMjkxNThkNmJiNDQwODQ5MTNlMmYyYzg1MTRjMzQ5MTlmMmU0ZTRmM2I2MDQ", "gtin13" : "4044918521734", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/conector-macho-1-conductor/p/769-612_002-000" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]