[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector macho, 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 13 polos; Brida encastrable; 4,00 mm²; gris",
"description" : "<h2>Male connector, 769 Series, gray</h2><br/><br/>This male connector (item number 769-613/005-000) is designed for hassle-free electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this male connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Dimensions: 86.3 x 24.4 x 41.7 mm (width x height x depth). Depending on the conductor type, this male connector is ideal for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to thirteen potentials / thirteen poles can be connected to this terminal strip using thirteen clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. The front-entry wiring means you can connect copper conductors.<br/>",
"mpn" : "769-613/005-000",
"sku" : "769-613/005-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUyN3xpbWFnZS9qcGVnfGFETmxMMmhpTUM4eE16azBPREkxTnpZek1qSTROaTh5TURCZk1URTBOekF6TmpKZlJFVXVhbkJufGQzODY4M2Q4NWNkNDUyNjVkZWY4NTZlYWQ0ZDI4MWMyNTQzNmNmMGJkYjJjNTFhYjAzNjQ3ZmI2NWM1MDkxMDY",
"gtin13" : "4044918854535",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-macho-1-conductor/p/769-613_005-000"
}