[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector macho, 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 14 polos; 4,00 mm²; gris",
"description" : "<h2>Male connector, 769 Series, with 5 mm pin spacing</h2><br/><br/>Enjoy error-free electrical installations with this male connector (item number 769-614). Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. Rated current and voltage are key factors to consider when choosing a pluggable rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 500 V and a rated current of 32 A. Conductors should only be connected to this male connector if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this connector outperforms the competition. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 73.6 x 18.3 x 40.2 mm (width x height x depth). This male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². You can connect fourteen potentials / fourteen poles using the fourteen clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. Conductors made of copper can be connected thanks to front-entry wiring.<br/>",
"mpn" : "769-614",
"sku" : "769-614",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11470689-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2N3xpbWFnZS9qcGVnfGFEa3dMMmd6TUM4eE16azBPREkxTlRJM01qazVNQzh5TURCZk1URTBOekEyT0RsZlJFVXVhbkJufDFlOGFiY2JjZTRjNWE0NDA1MDNhNTk4OTdhMmMwYmIyN2MyMjMwZTQ5YjA3MmZmY2FlY2NjZGYyMzE0NzEyNDY",
"gtin13" : "4044918521864",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-macho-1-conductor/p/769-614"
}