[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector macho, 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 15 polos; Montaje en carril DIN-35/panel; Tetones de anclaje; 4,00 mm²; gris",
"description" : "<h2>Male connector, 769 Series, operating tool</h2><br/><br/>Error-free electrical installations are guaranteed with this male connector (item number 769-615/001-000). Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this male connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. Depending on the type of conductor, this male connector is designed for conductor cross sections ranging from 0.08 mm² to 4 mm². There are fifteen clamping points available for connecting fifteen different potentials / fifteen poles. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. You can connect copper conductors thanks to front-entry wiring.<br/>",
"mpn" : "769-615/001-000",
"sku" : "769-615/001-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11470724-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA1NXxpbWFnZS9qcGVnfGFHVmtMMmhoT0M4eE16azBPREl3TnpnNU1EUTJNaTh5TURCZk1URTBOekEzTWpSZlJFVXVhbkJufDkzYTVmODRmZDlmZTRmYTBhMzQ1MTc1MjRlMjc0NWM5YWJmMTRhODEwYmE5YWZmNGRkMWVkZDljYzY3ZGE0NGI",
"gtin13" : "4044918522175",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-macho-1-conductor/p/769-615_001-000"
}