[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector macho, 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 15 polos; Brida de paso; 4,00 mm²; gris",
"description" : "<h2>Male connector, 769 Series, with 5 mm pin spacing</h2><br/><br/>Enjoy easy electrical installations with this male connector (item number 769-615/004-000). Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. Rated current and voltage are important parameters when choosing a pluggable rail-mount terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 500 V and a rated current of 32 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this male connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a reliable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². There are fifteen clamping points available that you can use to connect fifteen different potentials / fifteen poles. The gray housing is made of polyamide (PA66) for insulation. This male connector/plug is operated with an operating tool. You can connect copper conductors thanks to front-entry wiring.<br/>",
"mpn" : "769-615/004-000",
"sku" : "769-615/004-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11470738-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYwM3xpbWFnZS9qcGVnfGFEZGlMMmd6WlM4eE16azBPRE00TnpNNU16VTJOaTh5TURCZk1URTBOekEzTXpoZlJFVXVhbkJufDU5ZDJmZmYyZWU5Mjc5YzIxMTEwYzNlMDJiZTIzNzBmY2NkNDZkNmUzY2JlZjI0NzU4ZjA1ZGJiOWY5M2JhYTU",
"gtin13" : "4044918923651",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-macho-1-conductor/p/769-615_004-000"
}