[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector macho, 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 15 polos; Brida encastrable; 4,00 mm²; gris",
"description" : "<h2>Male connector, 769 Series, with 5 mm pin spacing</h2><br/><br/>This male connector (item number 769-615/005-000) simplifies electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 32 A. Conductors can only be connected to this male connector if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our celebrated universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. Dimensions: 96.3 x 24.4 x 41.7 mm (width x height x depth). This male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to fifteen potentials / fifteen poles can be connected to this terminal strip using fifteen clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. The front-entry wiring makes it possible to connect copper conductors.<br/>",
"mpn" : "769-615/005-000",
"sku" : "769-615/005-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUyN3xpbWFnZS9qcGVnfGFETmxMMmhpTUM4eE16azBPREkxTnpZek1qSTROaTh5TURCZk1URTBOekF6TmpKZlJFVXVhbkJufGQzODY4M2Q4NWNkNDUyNjVkZWY4NTZlYWQ0ZDI4MWMyNTQzNmNmMGJkYjJjNTFhYjAzNjQ3ZmI2NWM1MDkxMDY",
"gtin13" : "4044918854559",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-macho-1-conductor/p/769-615_005-000"
}