[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Módulo central, hembras de 2 conductores; CAGE CLAMP®; 4 mm²; Paso 5 mm; 1 polo; dedo codificador; 4,00 mm²; verde-amarillo", "description" : "<h2>Female connector, 769 Series, CAGE CLAMP®</h2><br/><br/>This female connector (item number 769-505/000-016) is designed for seamless electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this female connector. Featuring conductor terminals along with CAGE CLAMP®, this connector outperforms the competition. Our CAGE CLAMP® connection offers a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The dimensions are 5 x 45.2 x 35.9 mm (width x height x depth). Depending on the type of conductor, this female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². There are two clamping points available that you can use to connect a single potential / one pole. The green-yellow housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. You can connect copper conductors thanks to front-entry wiring.<br/>", "mpn" : "769-505/000-016", "sku" : "769-505/000-016", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10691764-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU0NXxpbWFnZS9qcGVnfGFESTNMMmcwWkM4eE16a3pNakE1TkRFMk1Ea3lOaTh5TURCZk1UQTJPVEUzTmpSZlJFVXVhbkJufDFjYTYxOWI2NzVlNzljM2Q1ODZkMTMzNDU2NWIyZmQxNDFhMjYyNTA5ZTczODllMjIwMTljZmVjZDJmMDUwOTI", "gtin13" : "4017332633048", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/m%C3%B3dulo-central-hembras-de-2-conductores/p/769-505_000-016" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]