[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Módulo de aliment. p/actuadores, 2 cond.; con entradas de cond.impresas en colores; 2,5 mm²; CAGE CLAMP®; 2,50 mm²; gris", "description" : "<h2>Actuator terminal block, 280 Series, gray</h2><br/><br/>Enjoy seamless electrical installations with this actuator terminal block (item number 280-568). Strip lengths must be between 8 mm and 9 mm when connecting conductors to this actuator terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the conductor type, this actuator terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has three levels. You can connect a single potential using one clamping point. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-568", "sku" : "280-568", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000040003da9f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YUdWakwyaGtPUzh4TkRZNE5qTTRNelkyT1RJM09DOHlNREJmTURJd01EQXdNRFF3TURBelpHRTVaakF3TURFd01HSTJYMFJGTG1wd1p3fGYyNjZjZmM5ZDVkMzQyZmNkYTljMzQ2M2IzMTY3ZjY1YTI3MGIxNTRjZmFhZDRlYjk5NjFhNmI4OTNlMTE0NGQ", "gtin13" : "4044918637039", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/m%C3%B3dulo-de-aliment--p-actuadores-2-cond-/p/280-568" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]