[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Módulo final, hembras de 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 1 polo; dedo codificador; 4,00 mm²; gris",
"description" : "<b>Customizing Modular Female Plugs</b><br/>WAGO's modular X-COM®-SYSTEM female plugs can be customized for applications that require a varying number of poles (e.g., when designing prototypes).<br/><br/><b>Modules and Pole Numbers</b><br/>A customized X-COM®-SYSTEM<br/>female plug consists of:<br/><ul><li>One base module with an integrated end plate</li><li>Up to 13 center modules (corresponding to a 15-pole female plug = maximum pole number)</li><li>One end module</li></ul><br/><br/><b>Intended Use</b><br/>According to EN 61984, connectors without current interrupting capacity must not be mated or unmated when live or under load.<br/><br/><b>Assembly</b><br/>The appropriate mounting tool shall be used to ensure that the individual modules are properly attached to each other without damaging the locking latches.",
"mpn" : "769-503",
"sku" : "769-503",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000060001f48c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTI4fGltYWdlL2pwZWd8YUdNM0wyaGxOQzh4TWpVM01ERXpPVGs0TXprd01pOHlNREJmTURJd01EQXdNRFl3TURBeFpqUTRZekF3TURFd01HSTJYMFJGTG1wd1p3fGU0NDc1ZTU2YmRjOWI3OGViYmJkMjBmYjdhZGI5NGU0NjFlNjNlMWY2NjIyMTUxNDIwY2NlM2NkMzcxZGZkYmM",
"gtin13" : "4017332331432",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/m%C3%B3dulo-final-hembras-de-1-conductor/p/769-503"
}