[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Módulo inicial, hembras de 2 conductores; CAGE CLAMP®; 4 mm²; Paso 5 mm; 1 polo; dedo codificador; con placa final integrada; 4,00 mm²; verde-amarillo", "description" : "<h2>Female connector, 769 Series, green-yellow</h2><br/><br/>Our female connector (item number 769-504/000-016) ensures effortless electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 5 x 45.2 x 35.9 mm (width x height x depth). Depending on the conductor type, this female connector is ideal for conductor cross sections ranging from 0.08 mm² to 4 mm². You can connect a single potential / one pole using the two clamping points. The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. The front-entry wiring means you can connect copper conductors.<br/>", "mpn" : "769-504/000-016", "sku" : "769-504/000-016", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10691750-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE1N3xpbWFnZS9qcGVnfGFHVTJMMmhoWlM4eE16a3pNakExTmpReE1qRTVNQzh5TURCZk1UQTJPVEUzTlRCZlJFVXVhbkJufDA4ZDVjMzBiOTVhODczMDc2ZTMzMzY0ODQ3OGI2NjBjNWUyZGYyYzEzOGE4YzZmNDVkZDJiNTk0YWU0MzBlYmI", "gtin13" : "4017332633031", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/m%C3%B3dulo-inicial-hembras-de-2-conductores/p/769-504_000-016" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]