[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Mini-borna de paso para 2 conductores; con aperturas de accionamiento; 2,5 mm²; con tetones de fijación; Marcaje lateral y central; con orificio de prueba; Push-in CAGE CLAMP®; 2,50 mm²; azul", "description" : "<h2>Through terminal block, 2052 Series, Push-in CAGE CLAMP®</h2><br/><br/>Connecting conductors is quick and easy with this through terminal block (item number 2052-314). Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Rated current and voltage are important parameters when choosing a mini rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 800 V and a rated current of 24 A. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector outperforms the competition. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This through terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with one level and two clamping points for connecting a single potential. The blue housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with an operating tool. Our TOPJOB® S rail-mount terminal blocks are perfect for many different industrial applications and modern building installations as they provide secure electrical connections. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. The front-entry wiring means you can connect copper conductors. The one jumper slot enables potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2052-314", "sku" : "2052-314", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-5973407-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM4fGltYWdlL2pwZWd8YURoa0wyZzVaUzh4TkRZNE16TXlPRFkwTXpFd01pOHlNREJmTlRrM016UXdOMTlFUlM1cWNHY3w5YTU1ZmVmNmRmNDllNTgyZGNjYjUxMmRhMjA5N2FkNjdiNWY1NDA2NTZlNWZmNjE2OTkwMWJmOTY2ZDIzOGJm", "gtin13" : "4066966168815", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/mini-borna-de-paso-para-2-conductores/p/2052-314" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]