[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Mini-borna de paso para 2 conductores; 2,5 mm²; con posibilidad de prueba; Marcaje central; para carril DIN 15; CAGE CLAMP®; 2,50 mm²; gris", "description" : "<h2>Through terminal block, 264 Series, CAGE CLAMP®</h2><br/><br/>Our through terminal block (item number 264-701) simplifies electrical installations. Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the variant, you can use them for either typical through-wiring or potential distribution. This mini rail-mount terminal block has a rated voltage of 800 V and can handle currents up to 24 A. Conductors can only be connected to this through terminal block if their strip length is between 8 mm and 9 mm. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and two clamping points that you can use to connect a single potential. The gray housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with an operating tool. These mini rail-mount terminal blocks are mounted using DIN-15 rails.. Conductors made of copper can be connected via front-entry wiring.<br/>", "mpn" : "264-701", "sku" : "264-701", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400034ac6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDM2fGltYWdlL2pwZWd8YUdNekwyaGxOeTh4TkRZNE1UTXpNak0xTVRBd05pOHlNREJmTURJd01EQXdNRFF3TURBek5HRmpOakF3TURFd01HSTJYMFJGTG1wd1p3fDU4MmRkMmRlNmY4NjMyNzhiYzZiNWRhNDRhNzE3Y2RkNDFhNzNhZTIxMDBiZTBhNDA5YjUxNjNkYWMzM2NiY2I", "gtin13" : "4044918415354", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/mini-borna-de-paso-para-2-conductores/p/264-701" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]