[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Regleta de bornas para 2 conductores; En ambos lados con teclas de accionam.; con bridas de fijación; 10 polos; para tornillos y tipos de fijación similares; Orificio de fijación Ø 3,2 mm; 2,5 mm²; CAGE CLAMP®; 2,50 mm²; gris", "description" : "<h2>Through terminal block, 261 Series, gray</h2><br/><br/>This through terminal block (item number 261-430/341-000) is designed for simple and secure connections. Our mini rail-mount terminal blocks are the perfect choice when space is limited. A large selection of mounting and actuation variants means you can find a suitable mini terminal block for every purpose. This also means you can adapt the terminal blocks to your unique requirements. Rated current and voltage are important parameters when selecting a mini rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 500 V and a rated current of 24 A. Conductors can only be connected to this through terminal block if their strip length is between 8 mm and 9 mm. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a dependable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the type of conductor, this through terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. Ten potentials can connect ten poles using the twenty clamping points The gray housing is made of polyamide (PA66) for insulation. A push-button is used to operate this mini rail-mount terminal block. Conductors made of copper can be connected thanks to side-entry wiring.<br/>", "mpn" : "261-430/341-000", "sku" : "261-430/341-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000008000389e6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjkzfGltYWdlL2pwZWd8YUdOaEwyaG1ZaTh4TkRZNE1UWTJNalF5TXpBM01DOHlNREJmTURJd01EQXdNRGd3TURBek9EbGxOakF3TURFd01HSTJYMFJGTG1wd1p3fDdhYzY2OThjYTNlMzJmNTljNTM3MjdkNDExMDMwMzI2MmExYjBlN2NkNTMxY2I0OWU0Njk3NDUxY2VkMWEzOTY", "gtin13" : "4044918627498", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/regleta-de-bornas-para-2-conductores/p/261-430_341-000" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]
Item no. 261-430/341-000

Regleta de bornas para 2 conductores; En ambos lados con teclas de accionam.; con bridas de fijación; 10 polos; para tornillos y tipos de fijación similares; Orificio de fijación Ø 3,2 mm; 2,5 mm²; CAGE CLAMP®; 2,50 mm²; gris

Item no. 261-430/341-000
Regleta de bornas para 2 conductores
Item no. 261-430/341-000
Regleta de bornas para 2 conductores