[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Regleta de bornas para 4 conductores; En ambos lados con teclas de accionam.; con bridas de fijación; 7 polos; para tornillos y tipos de fijación similares; Orificio de fijación Ø 3,2 mm; 2,5 mm²; CAGE CLAMP®; 2,50 mm²; gris", "description" : "<h2>Through terminal block, 261 Series, push-button</h2><br/><br/>This through terminal block (item number 261-207/342-000) is designed for simple and secure connections. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. This mini rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 24 A. Conductors can only be connected to this through terminal block if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a reliable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the type of conductor, this through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. Seven potentials can connect seven poles using the twenty-eight clamping points The gray housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with a push-button. The side-entry wiring means you can connect copper conductors.<br/>", "mpn" : "261-207/342-000", "sku" : "261-207/342-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgxfGltYWdlL2pwZWd8YUdFeUwyaGtOaTh4TkRZNE1URTNOREkzT0RFM05DOHlNREJmTURJd01EQXdNRFV3TURBd01Ua3pNekF3TURFd01HSTJYMFJGTG1wd1p3fDNlN2FjZjRlMGQzZGVhYTdmMWQ4M2M3YzM5ZDNmMGNjMzdmNDBmZWZlOWZiOWEwODA2MTY2MzZmMjFiNGFlZGE", "gtin13" : "4044918612890", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/regleta-de-bornas-para-4-conductores/p/261-207_342-000" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]
Item no. 261-207/342-000

Regleta de bornas para 4 conductores; En ambos lados con teclas de accionam.; con bridas de fijación; 7 polos; para tornillos y tipos de fijación similares; Orificio de fijación Ø 3,2 mm; 2,5 mm²; CAGE CLAMP®; 2,50 mm²; gris

Item no. 261-207/342-000
Regleta de bornas para 4 conductores
Item no. 261-207/342-000
Regleta de bornas para 4 conductores