[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context": "https://schema.org", "@type": "BreadcrumbList", "itemListElement": [ { "@type": "ListItem", "position": 1, "name": "Homepage", "item": "https://www.wago.com/es" }, { "@type": "ListItem", "position": 2, "name": "Ciberseguridad", "item": "https://www.wago.com/es/ciberseguridad" } ] } [{"url":"/ciberseguridad","name":"Ciberseguridad","linkClass":"active","categoryCode":null}]

Seguridad con WAGO

Cifre sus datos de máquina de forma segura con WAGO

Dentro de la automatización, los procesos de fabricación optimizados abanderan muchos nuevos modelos de negocio en el contexto de la digitalización. Independientemente de si las máquinas se externalizan o la comunicación se produce entre varias plantas de producción, es inevitable que los datos de máquina no permanezcan durante más tiempo en el lugar en el que se generan y, en su lugar, abandonen la fábrica por múltiples vías.

Cybersecurity Made by WAGO

For many years, machine data was only evaluated and used in the manufacturing facility in which it was generated. Thus, the risk of unauthorized data access was relatively low. Use of classic defense-in-depth measures ensured that machine data was well protected.

WAGO’s PFC100 and PFC200 Controllers encrypt information directly in the controller and subsequently transmit the data to the cloud via IPsec or OpenVPN. This ensures that machine data is optimally protected against unauthorized access.

Step-by-step to the solution:

  • Previously: Data remained in the manufacturing hall.
  • Digitalization: Defense-in-depth carries risks.
  • The solution: Data encryption happens in the controller.
Loesungen_Cyber_Security_2000x2000.jpg

White Paper: IT Security in Production Facilities

Cyber attacks on automation systems and critical infrastructure are increasing. How can companies protect effectively against cyber attacks?

Our white paper “IT Security in Production Facilities – An Introduction for Small and Medium-Sized Enterprises” has answers. Read about how you can achieve optimal protection of your systems with an integrated approach with “defense in depth.”

The core content of the white paper includes:

  • Standards that play a role in the area of IT security
  • Ten point plan for protection against cyber attacks
  • Requirements on future automation systems
digitalisierung_cyber-security_rechnerkabel_mann_tablet_GettyImages-513087873_1_2000x2000.jpg

Integrated Firewall Comes Standard in the PFC100 and PFC200

Increased networking has triggered rising concerns about IT security. Therefore, machine manufacturers and operators are intensifying their efforts to protect their own machine data.

WAGO’s PFC100 and PFC200 Controllers come with an integrated firewall that protects against unauthorized network access.

Your Benefits:

  • Support for all relevant secure data exchange protocols: SNMP v3, SFTP, FTPS, HTTPS and SSH
  • Other protocols supported: DHCP, DNS, FTP, TELNET and Modbus® TCP/UDP
  • An integrated firewall comes standard, with pre-configured rules for configuration of whitelisting/blacklisting or MAC filters
  • Option of controller setup according to the requirements stated in the BDEW (Federal Association of Energy and Water Industries) white paper and the BSI-IT (Federal Office for Information Security) security catalog
controller_neu_pfc100_b150326_11_plc_pfc100_0750_8101_0025_000_2000x2000.jpg

Saber más

[{"code":"ContentArticleInterviewPageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticleTopicPageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticleReferencePageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticleApplicationPageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticleServicesPageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticleCompanyNewsPageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticleExplanationPageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticleGuidancePageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticlePracticalTipsPageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticleProductNewsPageTemplate","type":"WagoContentArticlePageType"}]
smartDATA

Ingeniería digitalizada

Datos, herramientas de software e interfaces: Desde la planificación a la entrega de un cuadro de distribución, los smartDATA de WAGO ofrecen soporte digital a su proceso de ingeniería.

digitalisierung_smart-data_zwei_personen_rechner_fabrikanlage_arbeitssituation_gruen_gettyimages-482172147_2000x1500.jpg
Conectividad en la nube

Funciones de red a través de la nube

Las soluciones de nube también están incrementando en la industria. Conectan el mundo real con el digital, permiten un uso eficiente de los datos de producción y simplifican la gestión de redes entre distintos sitios.