{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Acoplamiento intermedio; 3 polos; Cod. A; para conectores hembras y machos; blanco",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI 3-pole</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MIDI distribution connector with protection type IP20. WAGO pluggable installation connectors are useful when requirements repeat or are planned on a defined grid, for example for installing grid lighting or flush-mount lighting. For greater protection in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in black or white is usually used for general mains applications in power distribution. This pluggable installation connector can be used for electrical currents up to 25 A. Thus the product is especially suitable for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in a broad range of individual products you can use for quick, easy, secure, tailored electrical installation.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It offers error-free installation of cables and components, quickly and reliably. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>simple circuits</li><li>with A coding for use in many general mains applications</li><li>custom-engineered solutions</li><li>fast, secure installation</li></ul>",
"mpn" : "770-653",
"sku" : "770-653",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347848-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc3fGltYWdlL2pwZWd8YURBMkwyaGxPUzh4TkRBd01qUXhNall4TnpjMU9DOHlNREJmTmpNME56ZzBPRjlFUlM1cWNHY3xjMDE2MjI4YWZmYWFmMmZjMTcxNTRhYjFhZGI1ZTM2MDU3YjYzNjUwNGQ3NjEzM2QyZTMyMDY5MTFhY2FjMDM3",
"gtin13" : "4044918524186",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/acoplamiento-intermedio/p/770-653"
}