{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Acoplamiento intermedio; 5 polos; Cod. I; para conectores hembras y machos; azul",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MINI with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® MINI distribution connector with protection type IP20 is the pluggable solution for your use in control cabinets, for lighting connections or on PCBs. WAGO pluggable installation connectors are used when requirements repeat or are distributed on a specific grid, for example for installing grid lighting or flush-mount lighting. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. Regulated lighting, as implemented in the DALI standard, for example, is the main use of <i>WINSTA</i>® MINI pluggable installation connectors with I coding. If only limited space is available, our smallest pluggable connection system, <i>WINSTA</i>® MINI, conveniently displays its advantages. It is very compact, and, with Push-in CAGE CLAMP® spring pressure connection technology, it additionally can be installed quickly, since the installation is low-maintenance and can be performed without screw connections.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with locking lever from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>consistent IP40 protection</li><li>for lighting management</li><li>exact dimensions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-619",
"sku" : "890-619",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000000003992c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk2fGltYWdlL2pwZWd8YURrNUwyaGxZeTh4TkRBd01Ea3lOVFUwTURNNE1pOHlNREJmTURJd01EQXdNREF3TURBek9Ua3lZekF3TURJd01HSTJYMFJGTG1wd1p3fDZmMTdkOWVlOWEyYTkyNzIyY2IxNWY3Y2M2MmVmMmQxZGE5ZWE3OGUzMzllMWNlZTRmZWI0ZTVmYmE0NmMyYzE",
"gtin13" : "4050821295440",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/acoplamiento-intermedio/p/890-619"
}