[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Adaptador de fijación; 5 polos; para conectores hembras y machos; Materia plástica; gris",
"description" : "<h2>Mounting accessories <i>WINSTA</i>® MINI 5-pole</h2><br/><br/>The mounting accessories from the <i>WINSTA</i>® MINI product line is the sophisticated solution for reliable installation. With WAGO, you benefit from a large selection of expansions for the WINSTA® product line. Thanks to its particularly minimal dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is especially suitable in very restricted spaces, i.e., for installations when very little room is available.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Now you can also lower installation expenses without compromising quality and safety: with protection against mismating reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>consistent IP40 protection</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "890-305",
"sku" : "890-305",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001d000008cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjY3fGltYWdlL2pwZWd8YURSaUwyZzNOaTh4TkRBd01UazVOVEU0TmpJd05pOHlNREJmTURJd01EQXdNV1F3TURBd01EaGpaakF3TURFd01HSTJYMFJGTG1wd1p3fGZlYTMxM2NiZDBkNzM1MTVkNDQzYmRmMWViNjc2MGFkY2QwZGRjNzE2MjY0OTFmMGJkZWE2ZTg2YmJhYTU0Mjg",
"gtin13" : "4055143838627",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/adaptador-de-fijaci%C3%B3n/p/890-305"
}