{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable de conexión confeccionado; Eca; Conector macho/Extremo abierto; 5 polos; Cod. L; H05VV-F 5G 2,5 mm²; 7 m; 2,50 mm²; gris oscuro",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI rated current 20 A</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® MIDI cable assembly L coding. WAGO pluggable installation connectors are useful when requirements repeat or are planned on a specific pattern, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with electrified contact elements. <i>WINSTA</i>® MIDI pluggable installation connectors with L coding (2-pole or 5-pole) are perfect for use in supplying power to power supply units or small servo motors. This pluggable installation connector can be employed for a current load of up to 20 A. Thus, it can also be used for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates precise electrification. Thanks to the built-in test slot, it is possible to check connections even when they are plugged in. This saves time, labor, and money. According to the European CPR, the fire class of the cables used for construction is critical for building safety, too. For buildings with average safety requirements, cable assemblies with fire class E are suitable.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>The cable assembly is provided with a plug and a free end. WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with strain relief hosting from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>pre-assembled versions</li><li>with L coding for use in supplying power to power supply units or small servo motors</li><li>flexible installation to save space</li><li>fast, secure installation</li></ul>",
"mpn" : "771-8985/207-703",
"sku" : "771-8985/207-703",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e0000a672000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzF8aW1hZ2UvanBlZ3xhRGhtTDJnd01TOHhORFk0TmprMk1qRXlNamM0TWk4eU1EQmZNREl3TURBd01HVXdNREF3WVRZM01qQXdNREV3TUdJMlgwUkZMbXB3Wnd8M2E0N2Y2ZWZlYTQxYTRmMmI2Mjg0YjE5NGY0YTMwMWU3MTlhNTAyOTc3ZDMwNmQyYjE1MGQ3OWM0M2I2NjQ3Ng",
"gtin13" : "4050821123200",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-de-conexi%C3%B3n-confeccionado/p/771-8985_207-703"
}