{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable de conexión confeccionado; Eca; Conector macho/Extremo abierto; 3 polos; Cod. S; H05VV-F 3 x 1,5 mm²; 4m; 1,50 mm²; marrón",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI rated current 16 A</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® MIDI cable assembly with protection against mismating. Our pluggable installation connectors with spring pressure connection technology function entirely without screw connections. They allow flexible, error-free installation in a large number of applications. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The S coding in brown identifies pluggable installation connectors of the <i>WINSTA</i>® MIDI product line, which are made for use in AC applications. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in can be found in a variety of projects you can use for quick, easy and maximally flexible installation. According to the European CPR, the fire class of the cables used for construction is decisive for the safety of buildings as well. For buildings with average safety requirements, cable assemblies with fire class E are suitable.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is equipped with a plug and a free end. WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Now you can also reduce installation costs without compromising quality and safety: with strain relief hosting reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>for automation controllers</li><li>for AC applications</li><li>custom-engineered solutions</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "771-9973/206-405",
"sku" : "771-9973/206-405",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000040001d00a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTd8aW1hZ2UvanBlZ3xhREZsTDJneU15OHhORFk0TmpZNU9USTVNRFkxTkM4eU1EQmZNREl3TURBd01EUXdNREF4WkRBd1lUQXdNREl3TUdJMlgwUkZMbXB3Wnd8NGY1NTRlNTc2ZTAyNWQ1ZGMyZDk1NDk1MWFkMjk5YmZlZjU2MjgxOGE4NTQ2ZTg5ZjU0ZWQ0YTI1NzNkNjAxZA",
"gtin13" : "4050821310938",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-de-conexi%C3%B3n-confeccionado/p/771-9973_206-405"
}