{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable de conexión confeccionado; Eca; Conector macho/Extremo abierto; 3 polos; Cod. P; H05Z1Z1-F 3G 1,5 mm²; 4m; 1,50 mm²; rojo",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly P coding provides the foundation for installation of solid and fine-stranded conductors. The pluggable installation connectors with spring pressure connection technology work completely without screw connections. They allow resource-efficient, error-free installation in a large number of possible uses. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with live contact elements. <i>WINSTA</i>® MIDI pluggable installation connectors with P coding are employed for implementing uninterruptible power supplies. Our <i>WINSTA</i>® MIDI product line achieves flexibility for the electrical installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it guarantees error-free, time-saving installation and offers customization for meeting all installation requirements. This product meets all the relevant fire protection requirements of fire class E; therefore it can be used in domains where fire safety is relevant. In the manufacturing of this cable assembly, we eliminated the use of halogen. That is an important contribution to climate protection.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>A plug and a free end are provided. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Choose durability and quality – with protection against mismating from WAGO makes the installation of electrical components substantially easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>pre-assembled versions</li><li>with P coding for use in realising an uninterruptible power supply</li><li>custom-engineered solutions</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "771-9973/216-402",
"sku" : "771-9973/216-402",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000000001f6a5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTR8aW1hZ2UvanBlZ3xhR1UxTDJnM055OHhOREF3TVRBeE5UQTVOVE15Tmk4eU1EQmZNREl3TURBd01EQXdNREF4WmpaaE5UQXdNREl3TUdJMlgwUkZMbXB3Wnd8YTI1YzExOTAxYzY1NTExOTVkOGY0YTgzZjQxNjdmMDA4OGEzNDJkMzg2NWE0NzExM2U5YmU3MmE0NDk0YWNjZg",
"gtin13" : "4055143482530",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-de-conexi%C3%B3n-confeccionado/p/771-9973_216-402"
}