{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable de conexión confeccionado; Eca; Conector macho/Extremo abierto; 3 polos; Cod. S; H05Z1Z1-F 3x1,5 mm²; 4m; 1,50 mm²; marrón",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI S coding</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MIDI cable assembly with protection type IP20. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to an enormous variety of requirements in seconds. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with live contact elements. The S coding in brown marks pluggable installation connectors of the <i>WINSTA</i>® MIDI product line, which are appropriate for utilisation in AC applications. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in can be found in a variety of projects you can use for quick, easy and maximally flexible installation. This product meets all the mandatory fire protection requirements of fire class E; thus it can be used in areas where fire safety is relevant. In the manufacturing of this cable assembly, halogens were deliberately omitted. This is an important contribution to climate protection.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>A plug and a free end are available. The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus faster, even more reliable, and error-free. Use of this pre-assembled system reduces assembly times and errors during installation at the construction site. Choose durability and quality – with marking from WAGO makes the installation of electrical components visibly easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>for automation controllers</li><li>for AC applications</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "771-9973/216-405",
"sku" : "771-9973/216-405",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000040001d00a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjV8aW1hZ2UvanBlZ3xhREU0TDJobFl5OHhOREF3TVRjNE9UZ3lPVEUxTUM4eU1EQmZNREl3TURBd01EUXdNREF4WkRBd1lUQXdNREl3TUdJMlgwUkZMbXB3Wnd8NTBiNzkwMWIxZTkwY2UwNDFhMjZhYzFiMDRkMDExMTg5YjU0NGYwZGZhNjdkZWExMmFiM2JiMWE5YjNjMTE0Yw",
"gtin13" : "4050821311010",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-de-conexi%C3%B3n-confeccionado/p/771-9973_216-405"
}