[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable de conexión confeccionado; Eca; Conector hembra/extremo abierto; 5 polos; Cod. I; H05VV-F 5G 1,5 mm²; 1 m; 1,50 mm²; azul",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI rated current 16 A</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly with protection type IP20 is the pluggable solution for your application in control cabinets, for lighting connections or on PCBs. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to many different requirements in no time flat. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with live elements. Controlled lighting equipment, as used with the DALI standard, for instance, is the main application of <i>WINSTA</i>® MIDI pluggable installation connectors with I coding. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in can be found in a variety of projects you can use for quick, easy and maximally flexible installation. Building safety must be ensured at all times, even after the electrical installation stage. The required safety requirements in connection with EU CPR are fully satisfied by this product through fire class E.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is equipped with a socket and a free end. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Now you can also reduce installation costs without compromising safety and quality: with fire class E eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>simple circuits</li><li>with I coding for lighting control (DALI standard)</li><li>exact dimensions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "771-9985/106-101",
"sku" : "771-9985/106-101",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzR8aW1hZ2UvanBlZ3xhRGxpTDJoa05pOHhOREF3TVRNNU9URXdNelV4T0M4eU1EQmZNREl3TURBd01ESXdNREF6WWpaak5qQXdNREV3TUdJMlgwUkZMbXB3Wnd8MDYxZTg1MDJkNjcyYTBhYTI1NWQyMWE1YTg3OGZjY2NhYmFiZDAwZTA2YjY1NzBiMTBlOTk1ZjI0ZmJlMTkxYw",
"gtin13" : "4044918945318",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-de-conexi%C3%B3n-confeccionado/p/771-9985_106-101"
}