{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable de conexión confeccionado; Eca; Conector hembra/extremo abierto; 5 polos; Cod. I; H05Z1Z1-F 5G 1,5 mm²; 4m; 1,50 mm²; azul",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® MIDI cable assembly I coding. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to a huge variety of requirements in seconds. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with energised elements. Controlled lighting, as used in the DALI standard, for instance, is the main use of <i>WINSTA</i>® MIDI pluggable installation connectors with I coding. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in a broad range of individual products you can use for quick, easy, secure, tailored installation. This product meets all the relevant fire protection requirements of fire class E; thus it can be used in areas where fire safety is relevant. Eliminating halogens as an additive in the manufacture of this cable assembly substantially increases fire safety and minimises environmental contamination.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>A socket and a free end are available. WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>for automation controllers</li><li>with I coding for use in building automation (lighting control)</li><li>ready for immediate use</li><li>fast, secure installation</li></ul>",
"mpn" : "771-9985/116-402",
"sku" : "771-9985/116-402",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000000007998000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Nzh8aW1hZ2UvanBlZ3xhR05pTDJnd1lpOHhOREF3TURreU16RTRNVEE0Tmk4eU1EQmZNREl3TURBd01EQXdNREF3TnprNU9EQXdNREl3TUdJMlgwUkZMbXB3Wnd8YjQyYjQ0ZjA2YWI0ZjUxYzcwZWEyODQ3YzhlNjYwODJiMzFhNTA5NjNmMTFjY2Y3MWM2NDZjYzMzYTY1NGY2NQ",
"gtin13" : "4050821149286",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-de-conexi%C3%B3n-confeccionado/p/771-9985_116-402"
}