{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable de conexión confeccionado; Eca; Conector macho/Extremo abierto; 5 polos; Cod. I; H05Z1Z1-F 5G 1,5 mm²; 2 m; 1,50 mm²; azul",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly I coding is the pluggable solution for your application in control cabinets, on PCBs or for lighting connections. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to an enormous variety of requirements in seconds. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Regulated lighting, as implemented in the DALI standard, for instance, is the main use of <i>WINSTA</i>® MIDI pluggable installation connectors with I coding. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in can be found in a variety of projects you can use for quick, easy, flexible, and secure installation. According to the European CPR, the fire class of the cables used in construction is critical for building safety as well. For buildings with average safety requirements, cable assemblies with fire class E are suitable. In the production of this cable assembly, halogens were deliberately omitted. That is an important contribution to climate protection.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>A plug and a free end are provided. The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and therefore faster, more reliable, and error-free. Using this pre-assembled system decreases time spent on assembly and installation errors at the construction site. Now you can also cut installation expenses without compromising quality and safety: with protection against mismating reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>pre-assembled versions</li><li>for lighting management</li><li>ready to install and use immediately</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "771-9985/216-201",
"sku" : "771-9985/216-201",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDJ8aW1hZ2UvanBlZ3xhREV3TDJnek1DOHhOREF3TVRRME16TTNNekE0Tmk4eU1EQmZNREl3TURBd01ESXdNREF6WWpjMVpqQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZWY3YTIxZDEwOWUxOGI5MTM0MDIzM2YzZDMzMjk2OGRkNTEyN2YwYzNiN2FkNzAzNjZkZmMyZDNhZjc0OGEwOA",
"gtin13" : "4045454220730",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-de-conexi%C3%B3n-confeccionado/p/771-9985_216-201"
}