{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable de conexión confeccionado; Eca; Conector hembra/extremo abierto; 3 polos; Cod. A; H05VV-F 3G 2,5 mm²; 2 m; 2,50 mm²; negro",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI 3-pole</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI cable assembly with protection against mismating. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to many different requirements in next to no time. For greater protection in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). General mains applications for almost any domain of use can be realised with <i>WINSTA</i>® MIDI pluggable installation connectors with A coding. The rated current and voltage are important criteria for selecting a pluggable installation connector: They provide information about possible domains of use and applications. This product has a current rating of 20 A – so it is also suitable for powerful loads. Our <i>WINSTA</i>® MIDI product line guarantees maximum flexibility for the installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it achieves time-saving, error-free installation and offers customization and flexibility for meeting all installation requirements. This product meets all the mandatory safety requirements of fire class E; thus it can be used in areas where fire safety is relevant.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a socket and a free end. The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus more efficient, more reliable, and error-free. Using this pre-assembled system reduces assembly times and installation errors at the construction site. Now you can also lower installation expenses without compromising quality and safety: with marking reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>simple circuits</li><li>suitable for any application</li><li>custom-engineered solutions</li><li>fast, secure installation</li></ul>",
"mpn" : "771-9993/107-201",
"sku" : "771-9993/107-201",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTZ8aW1hZ2UvanBlZ3xhRFExTDJnMllTOHhORFk0TmpFME16WTBNelkzT0M4eU1EQmZNREl3TURBd01ESXdNREF6WWpnNU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8OWQ2NzVhN2E4OTIxN2ViMzFmZWI1ODExNDZkNDA1ZDc0ZWU1NDVlMWZiM2I3MWRkMzRmMjA1NzVjN2NlYjk2Mg",
"gtin13" : "4044918586238",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-de-conexi%C3%B3n-confeccionado/p/771-9993_107-201"
}