{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable de conexión confeccionado; Eca; Conector hembra/extremo abierto; 5 polos; Cod. A; H05Z1Z1-F 5G 2,5 mm²; 4m; 2,50 mm²; blanco",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI with strain relief</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly rated current 20 A supports rapid, correct installation. WAGO pluggable installation connectors are useful when criteria repeat or are distributed on a specified grid, for example for installing grid lighting or flush-mount lighting. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They tell us about the product's domains of use. This product has a current rating of 20 A – therefore it is also suitable for powerful loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in can be found in a variety of projects you can use for quick, easy, flexible, and secure installation. Building safety must be ensured at all times, even after the electrical installation stage. The mandatory safety requirements in connection with EU CPR are met by this product through fire class E. The cable assembly is free of halogen. This eliminates the addition of environmental pollutants during production. It also increases the fire class, since halogen-free materials do not easily ignite.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is equipped with a socket and a free end. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Now you can also lower installation expenses without compromising safety and quality: with fire class E reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>pre-assembled versions</li><li>with A coding for a large number of uses</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "771-9995/117-402",
"sku" : "771-9995/117-402",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000f000229a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjZ8aW1hZ2UvanBlZ3xhRE5sTDJoak1TOHhNekkzTURNNE5UVTVNRE13TWk4eU1EQmZNREl3TURBd01HWXdNREF5TWpsaE56QXdNREV3TUdJMlgwUkZMbXB3Wnd8ODI1OWM1OTRiNzc3MjRiM2UzNDI3MzUyYWZhZDVmNWVlOTY0YzdlZDgxOWFjODNlYTFiZGY1NTI3OWY3MjIwMQ",
"gtin13" : "4044918590372",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-de-conexi%C3%B3n-confeccionado/p/771-9995_117-402"
}