{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable de conexión confeccionado; Eca; Conector macho/Extremo abierto; 3 polos; Cod. A; H05VV-F 3G 1,5 mm²; 1 m; 1,50 mm²; blanco",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® RD cable assembly with protection against mismating supports rapid, correct installation. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). With <i>WINSTA</i>® RD, we have created a product line that fits like a glove into boreholes or conduits due to its design. According to the European CPR, the fire class of the cables used in construction is essential for building safety, too. For houses with average safety requirements, cable assemblies with fire class E are suitable.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>A plug and a free end are available. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose quality and durability – with protection type IP20 from WAGO makes the electrical installation of electrical components noticeably easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>products perfectly tailored to your requirements guarantee safe use</li><li>with A coding for use in many general mains applications</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "774-9993/206-102",
"sku" : "774-9993/206-102",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820759-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDZ8aW1hZ2UvanBlZ3xhRGhoTDJnMk5DOHhNek14TXpVNU9ETTVNRE13TWk4eU1EQmZOemd5TURjMU9WOUVSUzVxY0djfDg2OTE0ZDRjYWZlZDAwYWVhYmY5MGVmM2I3MWMyODBjMTQxZTNlNTFmY2FjNDhmNjJlNDJiYTkyZmU1MjdkOWM",
"gtin13" : "4045454323394",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-de-conexi%C3%B3n-confeccionado/p/774-9993_206-102"
}