{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable de conexión confeccionado; Eca; Conector macho/Extremo abierto; 3 polos; Cod. A; H05Z1Z1-F 3G 1,5 mm²; 4m; 1,50 mm²; blanco",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD rated current 16 A</h2><br/><br/>The <i>WINSTA</i>® RD cable assembly A coding allows assembly of solid and fine-stranded conductors. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). <i>WINSTA</i>® RD: Solutions from this product line are suitable for drill holes and conduits with diameters up to 20 mm. Of course, the safety of buildings must always be ensured, even after the electrical installation has been performed. The required safety requirements in connection with EU CPR are fully satisfied by this product through fire class E. The cable assembly is halogen-free. This eliminates the addition of environmental pollutants during production. It also achieves a higher fire class, since halogen-free materials do not easily ignite.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is provided with a plug and a free end. The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and therefore faster, even more reliable, and error-free. Using this pre-assembled system reduces assembly times and installation errors at the construction site. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with fire class E from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>products perfectly tailored to your requirements guarantee safe use</li><li>for any mains application</li><li>custom-engineered solutions</li><li>fast, secure installation</li></ul>",
"mpn" : "774-9993/216-402",
"sku" : "774-9993/216-402",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-no-picture?context=bWFzdGVyfGltYWdlc3wxMTIzfGltYWdlL2pwZWd8YURBMEwyZ3haUzh4TXpZME5ESXpPVGt5T1RNM05DOHlNREJmYm05ZmNHbGpkSFZ5WlF8OGI2Y2U1YjAwN2IzMzUyMDQ3ZjQ1NjlhNDJmYTk2OWE3NTJjYmM4ZTY1NmJhNmU3ZTk4NjJmODkxMmVhOTYxYQ",
"gtin13" : "4045454324674",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-de-conexi%C3%B3n-confeccionado/p/774-9993_216-402"
}