[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable de conexión confeccionado; Eca; Conector macho/Extremo abierto; 2 polos; Cod. I; H05Z1Z1-F 2 x 1,50mm²; 2 m; 1,50 mm²; azul",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MINI I coding</h2><br/><br/>The <i>WINSTA</i>® MINI cable assembly with protection type IP20 supports rapid, correct installation. WAGO pluggable installation connectors can be used when criteria repeat or are distributed on a defined grid, for example for installing grid lighting or flush-mount lighting. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. I coding in blue is used to label <i>WINSTA</i>® MINI pluggable installation connectors, which are used above all in building automation for controlling lighting. Due to its particularly compact dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is very suitable in very tight spaces, i.e., for connections when very little room is available. According to the European CPR, the fire class of the cables used for construction is decisive for building safety as well. For houses with average safety requirements, cable assemblies with fire class E are suitable. Eliminating halogens as an additive in the production of this cable assembly noticeably increases fire safety and minimises environmental contamination.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a plug and a free end. The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and therefore more efficient, even more reliable, and error-free. Use of this pre-assembled system decreases time spent on assembly and installation errors at the construction site. Now you can also lower installation costs without compromising quality and safety: with marking eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>for intelligent, easy lighting installation</li><li>custom-engineered solutions</li><li>fast, secure installation</li></ul>",
"mpn" : "891-8982/216-201",
"sku" : "891-8982/216-201",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000700034c77000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTF8aW1hZ2UvanBlZ3xhR000TDJoaFpTOHhNek14TXpBek56TTJPVE0zTkM4eU1EQmZNREl3TURBd01EY3dNREF6TkdNM056QXdNRFV3TUdJMlgwUkZMbXB3Wnd8Y2E5YjBkN2ExNDU2N2E0NjcyN2E1YzM0ODM1NjYwNDgzOWZiZTNkMGU0M2JiM2E5MDkwYzFkNmZiNGRkOTI1Zg",
"gtin13" : "4055143391849",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-de-conexi%C3%B3n-confeccionado/p/891-8982_216-201"
}