[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable de conexión confeccionado; Eca; Conector macho/Extremo abierto; 2 polos; Cod. I; H05Z1Z1-F 2 x 1,50mm²; 5 m; 1,50 mm²; azul",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MINI with protection against mismating</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MINI cable assembly I coding. WAGO pluggable installation connectors are useful when requirements repeat or are planned on a specified grid, for example for installing grid lighting or flush-mount lighting. For greater protection in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. <i>WINSTA</i>® MINI pluggable installation connectors with I coding in blue are especially suitable for easy lighting installation, for instance for the dimming function of DALI lights. Where space is tight, our smallest pluggable connection system, <i>WINSTA</i>® MINI, conveniently displays its strengths. It saves space, and, thanks to Push-in CAGE CLAMP® spring pressure connection technology, it also saves time, since the installation is low-maintenance and requires no screw connections. According to the European CPR, the fire class of the cables used in construction is critical for building safety as well. For buildings with average safety requirements, cable assemblies with fire class E are suitable. In the production of this cable assembly, we eliminated the use of halogen. This is an important contribution to environmental protection.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a plug and a free end. The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and thus more efficient, more reliable, and error-free. Using this pre-assembled system reduces time spent on assembly and installation errors at the construction site. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with marking from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>consistent IP40 protection</li><li>for lighting management</li><li>flexible installation to save space</li><li>fast, secure installation</li></ul>",
"mpn" : "891-8982/216-501",
"sku" : "891-8982/216-501",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000700034c77000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTF8aW1hZ2UvanBlZ3xhR000TDJoaFpTOHhNek14TXpBek56TTJPVE0zTkM4eU1EQmZNREl3TURBd01EY3dNREF6TkdNM056QXdNRFV3TUdJMlgwUkZMbXB3Wnd8Y2E5YjBkN2ExNDU2N2E0NjcyN2E1YzM0ODM1NjYwNDgzOWZiZTNkMGU0M2JiM2E5MDkwYzFkNmZiNGRkOTI1Zg",
"gtin13" : "4055143391870",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-de-conexi%C3%B3n-confeccionado/p/891-8982_216-501"
}