{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable de conexión confeccionado; Eca; Conector macho/Extremo abierto; 3 polos; Cod. A; H05VV-F 3G 1,5 mm²; 1 m; 1,50 mm²; negro",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MINI A coding</h2><br/><br/>The <i>WINSTA</i>® MINI cable assembly with protection type IP20 supports fast, reliable installation. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to a huge variety of requirements in seconds. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MINI pluggable installation connectors, you can clearly distinguish different circuits. Especially if only limited space is available, our smallest pluggable connection system, <i>WINSTA</i>® MINI, conveniently displays its strengths. It saves space, and, with Push-in CAGE CLAMP® spring pressure connection technology, it additionally can be installed quickly, since the installation is low-maintenance and requires no screw connections. Of course, the safety of buildings must always be ensured, even after the electrical installation has been performed. The required safety requirements in connection with EU CPR are met by this product through fire class E.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is equipped with a plug and a free end. WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Choose quality and durability – with protection against mismating from WAGO makes the electrical installation of electrical components visibly easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>with A coding for use in a large number of general mains applications</li><li>custom-engineered solutions</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "891-8993/206-101",
"sku" : "891-8993/206-101",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000030002c853000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzJ8aW1hZ2UvanBlZ3xhR1ZpTDJneU9TOHhNek14TWpneE9UQXdNelF5TWk4eU1EQmZNREl3TURBd01ETXdNREF5WXpnMU16QXdNREV3TUdJMlgwUkZMbXB3Wnd8NmY1MDcyZjhiYjE0ZjVjMmE4NDU0NmI1ZDdlNmY3YzJiNDJkYTgxZjdlYWZkNmZmNzlkOWZlYzk3NzcwMzgzYw",
"gtin13" : "4055143396288",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-de-conexi%C3%B3n-confeccionado/p/891-8993_206-101"
}