{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable de conexión confeccionado; Eca; Conector macho/Extremo abierto; 3 polos; Cod. A; H05Z1Z1-F 3G 1,5 mm²; 4m; 1,50 mm²; blanco",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MINI A coding</h2><br/><br/>The <i>WINSTA</i>® MINI cable assembly rated current 16 A is the pluggable solution for your application in control cabinets, for lighting connections or on PCBs. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to a huge variety of requirements in seconds. For greater protection in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The <i>WINSTA</i>® MINI pluggable installation connector with A coding in black or white is normally used for general mains applications in power distribution. Especially if only limited space is available, our smallest pluggable connection system, <i>WINSTA</i>® MINI, conveniently displays its strengths. It is very compact, and, with Push-in CAGE CLAMP® spring pressure connection technology, it also can be installed quickly, since the installation is low-maintenance and requires no screw connections. This product meets all the relevant fire protection requirements of fire class E; therefore it can be used in domains where fire safety is relevant. In the production of this cable assembly, halogens were deliberately omitted. That is an important contribution to environmental protection.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>A plug and a free end are provided. WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It offers error-free installation of cables and components, quickly and reliably. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with fire class E from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>suitable for any application</li><li>exact dimensions</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "891-8993/216-402",
"sku" : "891-8993/216-402",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000900029037000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjZ8aW1hZ2UvanBlZ3xhREppTDJnMk1TOHhOREF3TVRBeU9ETXpNelU1T0M4eU1EQmZNREl3TURBd01Ea3dNREF5T1RBek56QXdNREl3TUdJMlgwUkZMbXB3Wnd8YTAxZmVlNjVhZDZlYjM2OTAzOWQyZTM2Y2U5OTE0NGYyYzc0MzYyNmUxYjUzYzUxNGQ3MDU4NWJjOTNmNThkZQ",
"gtin13" : "4055143520966",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-de-conexi%C3%B3n-confeccionado/p/891-8993_216-402"
}