[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable plano; Eca; 2 x 1,5 mm²; PVC; 2 buses; 50 V; 1,50 mm²; gris claro",
"description" : "<h2>Flat cable <i>WINSTA</i>® IDC 2-pole</h2><br/><br/>Thanks to the flat cable from the <i>WINSTA</i>® IDC product line, straightforward electrical installation is guaranteed. You can rely on the level of quality of WINSTA® components from WAGO for your electrical installation accessories too. Building safety must be ensured at all times, even after the electrical installation stage. The required safety requirements in connection with EU CPR are fully satisfied by this product through fire class E.<br/><br/><h3><i>WINSTA</i>® IDC solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and thus faster, even more reliable, and error-free. Using this pre-assembled system decreases assembly times and errors during installation at the construction site. Now you can also lower installation costs without compromising quality and safety: with fire class E eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>saves time, since no wiring is required at the construction site</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "897-121",
"sku" : "897-121",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000006000014c8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDl8aW1hZ2UvanBlZ3xhRFF3TDJoa1lTOHhORFU1TlRBeE56Y3pOakl5TWk4eU1EQmZNREl3TURBd01EWXdNREF3TVRSak9EQXdNREl3TUdJMlgwUkZMbXB3Wnd8N2RmNmNlODQ2OWI3ODA0ZDYwMmQwZWI2NGU3OGU3YTdlYWFiYWU2Y2M4Y2ZkNTg3ZjFiNTMwNzk1NjE3MzFiNQ",
"gtin13" : "4045454267315",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-plano/p/897-121"
}