[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable plano; Eca; 5G2,5 mm²; PVC; 3L + N + PE; 0,6 / 1 kV; 2,50 mm²; verde",
"description" : "<h2>Flat cable <i>WINSTA</i>® IDC 5-pole</h2><br/><br/>When using the flat cable from the <i>WINSTA</i>® IDC product line, zero-defect electrical installation is guaranteed. With WAGO, you get enjoy the advantages of a large selection of expansions for the WINSTA® product line. According to the European CPR, the fire class of the cables used in construction is decisive for building safety as well. For houses with average safety requirements, cable assemblies with fire class E are suitable.<br/><br/><h3><i>WINSTA</i>® IDC solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus more efficient, more reliable, and error-free. Use of this pre-assembled system decreases time spent on assembly and errors during installation at the construction site. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>saves time, since no wiring is required at the construction site</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "897-251",
"sku" : "897-251",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000300031c9f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTF8aW1hZ2UvanBlZ3xhREEzTDJnMU9DOHhORFU1TkRrME1qRXdOelkzT0M4eU1EQmZNREl3TURBd01ETXdNREF6TVdNNVpqQXdNREV3TUdJMlgwUkZMbXB3Wnd8Y2RiOGI2MTIwMDZhNGJiMDYyOGMzZjk4YWZhNjA0ODUzNzZjNDMxOTEzYWIyMDMzYmQwZjM3NzRjMGM4NjcyOA",
"gtin13" : "4045454267230",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-plano/p/897-251"
}