{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cable plano; B2ca; 5G2,5 mm²; sin halógenos; 3L + N + PE; 0,6 / 1 kV; 2,50 mm²; verde",
"description" : "<h2>Flat cable <i>WINSTA</i>® IDC 5-pole</h2><br/><br/>The flat cable from the <i>WINSTA</i>® IDC product line is the intelligent solution for trouble-free installation. You can rely on the level of quality of WINSTA® components from WAGO for your electrical installation accessories too. Anyone who needs to take into account technical safety requirements for fire protection reasons for electrical installation should be able to rely on the quality of the components. Our product meets the important safety standards of fire class B2. The flat cable is halogen-free. This eliminates the addition of environmental pollutants during production. It also achieves a higher fire class, since halogen-free materials are flame-resistant.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® IDC</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and therefore faster, more reliable, and error-free. Using this pre-assembled system decreases time spent on assembly and installation errors at the construction site. Choose quality and durability – with fire class B2 from WAGO makes the electrical installation of electrical components visibly easier. <br/><br/><ul><br/><li>saves time, since no wiring is required at the construction site</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "897-252",
"sku" : "897-252",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000300031c9f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTF8aW1hZ2UvanBlZ3xhREEzTDJnMU9DOHhORFU1TkRrME1qRXdOelkzT0M4eU1EQmZNREl3TURBd01ETXdNREF6TVdNNVpqQXdNREV3TUdJMlgwUkZMbXB3Wnd8Y2RiOGI2MTIwMDZhNGJiMDYyOGMzZjk4YWZhNjA0ODUzNzZjNDMxOTEzYWIyMDMzYmQwZjM3NzRjMGM4NjcyOA",
"gtin13" : "4045454267247",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cable-plano/p/897-252"
}