[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Cara hembra; sin contacto de toma-tierra; con tetones de fijación; 3 polos; 1,00 mm²; blanco",
"description" : "<h2>Female connector, 267 Series, white</h2><br/><br/>Enjoy error-free electrical installations with this female connector (item number 267-113). Strip lengths must be 8 mm when connecting conductors to this female connector. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the white housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces.<br/>",
"mpn" : "267-113",
"sku" : "267-113",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e0001f368000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk1fGltYWdlL2pwZWd8YURkbEwyZ3lZeTh4TkRZNU1UYzVOek16TmpBNU5DOHlNREJmTURJd01EQXdNR1V3TURBeFpqTTJPREF3TURFd01HSTJYMFJGTG1wd1p3fDA5MmQ3NDZiM2ZlNDdlMWMyOWI4Yjc4Yzk5NjE5NjIzZDZkMzQyOGY4ZjE0YmI5MmMxZjJhNzczYzU0ZjljZDc",
"gtin13" : "4044918499477",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/cara-hembra/p/267-113"
}