[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Cara hembra; sin contacto de toma-tierra; con tetones de fijación; 5 polos; 1,00 mm²; blanco", "description" : "<h2>Female connector, 267 Series, white</h2><br/><br/>Our female connector (item number 267-115) simplifies electrical installations. Strip lengths must be 8 mm when connecting conductors to this female connector. The clamping spring is made of chrome-nickel spring steel (CrNi), the white housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces.<br/>", "mpn" : "267-115", "sku" : "267-115", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e0001f368000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk1fGltYWdlL2pwZWd8YURkbEwyZ3lZeTh4TkRZNU1UYzVOek16TmpBNU5DOHlNREJmTURJd01EQXdNR1V3TURBeFpqTTJPREF3TURFd01HSTJYMFJGTG1wd1p3fDA5MmQ3NDZiM2ZlNDdlMWMyOWI4Yjc4Yzk5NjE5NjIzZDZkMzQyOGY4ZjE0YmI5MmMxZjJhNzczYzU0ZjljZDc", "gtin13" : "4044918499514", "category" : "Conectores", "url" : "https://www.wago.com/es/conectores/cara-hembra/p/267-115" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]