{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Carcasa anti-tirón; 3 polos; para 1 conductor; 9,0 … 13,0 mm; 71 mm; negro",
"description" : "<h2>Strain relief housing <i>WINSTA</i>® MIDI 3-pole</h2><br/><br/>The strain relief housing from the <i>WINSTA</i>® MIDI product line is the advanced solution for trouble-free installation. You can rely on the level of quality of WINSTA® components from WAGO for your electrical installation accessories too. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Thanks to the built-in test slot, connections can be checked even when they are plugged in. That saves time and reduces installation labor and expense. A range up to 71 mm can be used for the strip length.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It allows error-free installation of cables and components, quickly and reliably. Now you can also lower installation costs without compromising quality and safety: with protection against mismating eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>simple circuits</li><li>fast, secure installation</li></ul>",
"mpn" : "770-503/021-000",
"sku" : "770-503/021-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000030002833d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk1fGltYWdlL2pwZWd8YUdaakwyZzJPUzh4TXpnd01Ea3dPVFkyT0RNNE1pOHlNREJmTURJd01EQXdNRE13TURBeU9ETXpaREF3TURFd01HSTJYMFJGTG1wd1p3fGM3MmQ1ZGE1NzIxZjI1MmU1ODhhYmU5ZjBjYTIxNzMyZmFiYTliZGJlNTUzYWI5MWUyZDdhZDA1MWE2ZGFkYWE",
"gtin13" : "4045454026196",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/carcasa-anti-tir%C3%B3n/p/770-503_021-000"
}