[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Carcasa anti-tirón; 3 polos; con brida; para 1 conductor; 7,0 … 11,5 mm; 48mm; negro",
"description" : "<h2>Strain relief housing <i>WINSTA</i>® MIDI 3-pole</h2><br/><br/>The strain relief housing from the <i>WINSTA</i>® MIDI product line is the intelligent solution for straightforward installation. With WAGO, you can enjoy the advantages of a large selection of accessories for the WINSTA® product line. The <i>WINSTA</i>® MIDI product line offers total flexibility for the electrical installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it ensures error-free, time-saving installation and offers customization for meeting all installation requirements. The strip length is 48 mm.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Choose durability and quality – with protection against mismating from WAGO makes the installation of electrical components visibly easier. <br/><br/><ul><br/><li>for automation controllers</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-503/035-000",
"sku" : "770-503/035-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000140003fa38000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjg0fGltYWdlL2pwZWd8YURFekwyaG1OQzh4TkRBd01UQTVOemd3TVRjMU9DOHlNREJmTURJd01EQXdNVFF3TURBelptRXpPREF3TURFd01HSTJYMFJGTG1wd1p3fDFiNDliYjYzZjExMDNhZjQzZTEyZTA5NzU5MzAyZjA5ODg5ZTE1Zjk0YjdlMTJjNzhiMjk2MDllNzRiNjI4ZWQ",
"gtin13" : "4050821524557",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/carcasa-anti-tir%C3%B3n/p/770-503_035-000"
}