{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Carcasa anti-tirón; 2 polos; con brida; para 1 conductor; 7,0 … 10,5 mm; 35 mm; blanco",
"description" : "<h2>Strain relief housing <i>WINSTA</i>® MIDI 2-pole</h2><br/><br/>The strain relief housing from the <i>WINSTA</i>® MIDI product line guarantees you the greatest possible flexibility in electrical installation. A comprehensive range of accessories complements the WINSTA® product line from WAGO. Our <i>WINSTA</i>® MIDI product line offers flexibility for the installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it ensures time-saving, error-free installation and offers flexibility and customization for meeting an enormous variety of installation requirements. A range up to 35 mm can be used for the strip length.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It allows fast, secure and, above all, error-free installation of components and cables. Now you can also lower installation expenses without compromising safety and quality: with protection against mismating eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pre-assembled versions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-512/041-000",
"sku" : "770-512/041-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347838-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTAxfGltYWdlL2pwZWd8YUdFM0wyZzVOeTh4TkRBd01qUTRNalkwTWprM05DOHlNREJmTmpNME56Z3pPRjlFUlM1cWNHY3w3YWM4MDZmMTg3ZDZiOWI4ZmZhYWI2MjNhY2Q3ZDgyY2ZiNTQ3OWRjZGE0YjhiYTY0MTQ1ZjAxMmRhOGRhMjI3",
"gtin13" : "4050821137573",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/carcasa-anti-tir%C3%B3n/p/770-512_041-000"
}