{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Carcasa anti-tirón; 3 polos; para 1 conductor; 9,0 … 13,0 mm; 71 mm; blanco",
"description" : "<h2>Strain relief housing <i>WINSTA</i>® MIDI 3-pole</h2><br/><br/>The strain relief housing from the <i>WINSTA</i>® MIDI product line guarantees you the greatest flexibility in electrical installation. A comprehensive range of accessories complements the WINSTA® product line from WAGO. The <i>WINSTA</i>® MIDI product line allows maximum flexibility for the installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it guarantees time-saving, error-free installation and offers customization and flexibility for meeting an enormous variety of installation requirements. The strip length is 71 mm.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and consequently more efficient, even more reliable, and error-free. Using this pre-assembled system decreases time spent on assembly and installation errors at the construction site. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>simple circuits</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-513/021-000",
"sku" : "770-513/021-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347420-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTZ8aW1hZ2UvanBlZ3xhRGN6TDJnd1l5OHhORFk0TXpRd016TTFOREUwTWk4eU1EQmZOak0wTnpReU1GOUVSUzVxY0djfDdmNGZmNjU5MDE2N2Q2YjllMzkxMTk2ZTE0MWFhYTlhOGEzNjgwMDcyNDkyOTgwMjU4ZGYzNDJmZjFhZjdmOWY",
"gtin13" : "4045454026226",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/carcasa-anti-tir%C3%B3n/p/770-513_021-000"
}