{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Carcasa anti-tirón; 5 polos; para 2 conductores; 5,0 … 9,0 mm; 55 mm; blanco",
"description" : "<h2>Strain relief housing <i>WINSTA</i>® MIDI 5-pole</h2><br/><br/>Choose proven safety for the installation in your project: The strain relief housing from the <i>WINSTA</i>® MIDI product line. An extensive range of accessories complements the WINSTA® product line from WAGO. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates precise electrification. Thanks to the included test slot, it is possible to check connections even when they are plugged in. This saves time, labor, and money. The strip length is 55 mm.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus faster, more reliable, and error-free. Use of this pre-assembled system reduces assembly times and errors during installation at the construction site. Now you can also cut installation expenses without compromising quality and safety: with protection against mismating reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>for automation controllers</li><li>fast, secure installation</li></ul>",
"mpn" : "770-515/023-000",
"sku" : "770-515/023-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347840-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODN8aW1hZ2UvanBlZ3xhREkyTDJnM1pTOHhOREF3TWpRMU16QTROakl6T0M4eU1EQmZOak0wTnpnME1GOUVSUzVxY0djfGFiZDQyOTMwZWFmOGFhYTU5NjQ3YTc1YjM1MDBiYWQ0ZmQyMTQ1Y2JhMmNmN2M1YmM1MGU5NmIzNTI4NjAwNTE",
"gtin13" : "4044918071765",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/carcasa-anti-tir%C3%B3n/p/770-515_023-000"
}