{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Carcasa anti-tirón; 6 polos; para 2 conductores; 8,5 … 13,5mm; 55 mm; blanco",
"description" : "<h2>Strain relief housing <i>WINSTA</i>® MIDI 6-pole</h2><br/><br/>Thanks to the strain relief housing from the <i>WINSTA</i>® MIDI product line, straightforward electrical installation is guaranteed. An extensive range of accessories rounds out the WINSTA® product line from WAGO. The <i>WINSTA</i>® MIDI product line allows maximum flexibility for the installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it guarantees time-saving, error-free installation and offers customization for meeting all installation requirements. The strip length is 55 mm.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>for automation controllers</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-516/029-000",
"sku" : "770-516/029-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347841-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI4fGltYWdlL2pwZWd8YURVMEwyaG1OeTh4TkRBd01qUTVNVFE1TURNek5DOHlNREJmTmpNME56ZzBNVjlFUlM1cWNHY3w2NzA4NmQzNzE0ZTg4YzEyOGExOTJlMGE4NzQ5NjRiNDE2MjI5YTAzMjNlZDA0NmJlYTVlODFkZDZiYmJkZGRm",
"gtin13" : "4045454001810",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/carcasa-anti-tir%C3%B3n/p/770-516_029-000"
}